IESNA:LM-63-2002
[TEST]P954291
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36524
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5057.4 5714.1 6368.3 6921.9 7344.6 7601.2 7789.9 7986.2 8172.4 8386.2
8647.9 8929.7 9279.5 9661.9 10140 10821.8 11762.9 13036 14716.8 16868.1
19653.4 22992.3 26087.2 27883.7 27541.5 24904.6 20018.3 14523.1 9319.7 6624.9
4571.8 2865.9 1595.2 347.2 0 0 0
5057.4 5616 6209.8 6692.9 7052.7 7289.2 7452.8 7631.4 7820.1 8013.8
8257.9 8549.8 8889.5 9266.9 9719.8 10313.6 11111.2 12165.5 13514.1 15388.6
17831.8 20176.8 21326.7 20931.6 19545.2 17220.3 13556.9 9173.8 4954.2 2926.2
1612.8 722.1 279.3 35.2 0 0 0
5057.4 5558.1 6018.6 6355.7 6609.9 6763.3 6871.5 7012.4 7135.7 7254
7420 7641.5 7903.1 8154.8 8424 8753.6 9141.1 9606.6 10177.7 10748.9
10922.5 10348.8 8897 7193.6 5296.4 3676.1 2596.6 1874.5 1315.9 946.1
639.1 382.5 213.9 95.6 17.6 0 0
5057.4 5414.7 5756.9 6008.5 6154.4 6229.9 6282.8 6305.4 6290.3 6232.4
6146.9 6101.6 6051.3 5930.5 5666.3 5288.9 4896.4 4521.5 4199.4 3980.5
3869.8 3769.2 3630.8 3396.8 3218.1 3079.7 2652 2148.8 1419.1 993.9
709.5 493.2 327.1 140.9 20.1 0 0
5057.4 5271.3 5517.9 5704 5804.7 5829.9 5772 5616 5364.4 5037.3
4685 4400.7 4214.5 4101.3 4010.7 3877.3 3686.1 3502.4 3359 3283.5
3283.5 3303.7 3308.7 3288.6 3140.1 2813 2465.8 2234.3 1882.1 1512.2
1097 719.6 392.5 153.5 10.1 0 0
5057.4 5155.5 5273.8 5409.7 5507.8 5497.7 5364.4 5105.2 4790.7 4496.3
4252.2 4078.6 3978 3902.5 3814.4 3678.6 3487.3 3255.9 3029.4 2850.8
2755.2 2767.7 2845.7 2898.6 2878.4 2790.4 2599.2 2289.7 1945 1620.4
1315.9 1034.1 752.3 437.8 188.7 0 0
5057.4 4999.5 5037.3 5132.9 5238.6 5288.9 5210.9 5039.8 4848.6 4677.5
4503.9 4307.6 4103.8 3905 3711.3 3507.5 3283.5 3047 2823.1 2639.4
2475.9 2337.5 2219.2 2143.7 2121.1 2113.5 2073.3 1982.7 1826.7 1607.8
1240.4 850.4 470.5 249.1 90.6 0 0
5057.4 4896.4 4803.3 4823.4 4976.9 5173.1 5326.6 5339.2 5231 5059.9
4861.1 4624.6 4350.4 4061 3786.8 3525.1 3276 3034.4 2818.1 2649.5
2526.2 2445.7 2380.3 2299.7 2176.4 1982.7 1781.4 1635.5 1504.6 1358.7
1167.5 903.3 581.2 337.2 110.7 0 0
5057.4 4773.1 4556.7 4524 4675 5054.9 5462.5 5653.7 5595.9 5379.5
5120.3 4856.1 4576.8 4267.3 3957.9 3655.9 3371.6 3109.9 2881 2704.8
2571.5 2478.4 2440.6 2415.5 2360.1 2239.3 2093.4 1927.3 1758.8 1562.5
1323.5 1031.6 759.9 478.1 156 0 0
5057.4 4654.8 4330.2 4169.2 4247.2 4629.7 5190.8 5641.1 5749.3 5560.6
5246.1 4944.2 4664.9 4373 4083.7 3794.3 3507.5 3228.2 2984.1 2797.9
2641.9 2538.8 2463.3 2430.6 2382.8 2294.7 2168.9 2028 1874.5 1703.4
1466.9 1165 855.5 470.5 145.9 5 0
5057.4 4549.1 4191.9 3980.5 4010.7 4352.9 4871.2 5324.1 5578.2 5507.8
5243.6 4944.2 4664.9 4388.1 4116.4 3844.6 3562.8 3286.1 3044.5 2840.7
2667.1 2548.8 2460.8 2407.9 2352.6 2251.9 2103.5 1942.4 1781.4 1592.7
1358.7 1051.7 764.9 407.6 110.7 0 0
5057.4 4529 4103.8 3809.4 3754.1 3980.5 4385.6 4848.6 5155.5 5185.7
5022.2 4768.1 4516.4 4282.4 4051 3801.9 3540.2 3276 3031.9 2823.1
2644.4 2516.1 2405.4 2304.8 2184 2005.3 1756.3 1466.9 1195.2 971.2
749.8 500.7 304.5 153.5 12.6 0 0
5057.4 4405.7 3882.4 3469.7 3265.9 3276 3404.3 3577.9 3716.3 3789.3
3789.3 3698.7 3583 3459.7 3323.8 3180.4 3039.5 2886 2702.3 2513.6
2332.4 2126.1 1912.3 1726.1 1537.4 1283.2 1031.6 847.9 702 558.6
410.1 254.1 118.3 32.7 0 0 0
5057.4 4315.1 3713.8 3213.1 2903.6 2770.3 2727.5 2722.4 2707.3 2684.7
2636.9 2546.3 2438.1 2309.8 2158.8 2035.5 1914.8 1821.7 1761.3 1736.1
1703.4 1633 1519.7 1376.3 1205.2 1026.6 860.5 714.6 576.2 450.4
322.1 181.2 78 12.6 0 0 0
5057.4 4269.9 3600.6 3054.6 2694.8 2516.1 2423 2342.5 2251.9 2151.3
2060.7 1987.7 1904.7 1836.8 1756.3 1675.7 1590.2 1479.5 1356.2 1253
1147.4 1051.7 968.7 903.3 830.3 739.7 639.1 538.5 430.3 329.6
223.9 140.9 67.9 2.5 0 0 0
5057.4 4232.1 3532.6 2971.5 2594.1 2392.8 2269.5 2151.3 2038.1 1924.8
1816.6 1723.5 1635.5 1547.4 1466.9 1388.9 1305.9 1220.3 1139.8 1054.3
973.7 903.3 840.4 772.4 691.9 621.5 541 450.4 347.2 256.6
186.2 110.7 37.7 0 0 0 0
5057.4 4267.3 3555.3 2984.1 2576.5 2340 2181.5 2060.7 1957.5 1856.9
1756.3 1660.6 1562.5 1474.4 1393.9 1313.4 1230.4 1139.8 1049.2 956.1
875.6 807.7 749.8 699.5 649.2 593.8 518.3 435.3 362.3 299.4
231.5 158.5 57.9 0 0 0 0
5057.4 4287.5 3580.4 3001.7 2566.4 2279.6 2111 2002.8 1907.2 1806.6
1711 1615.4 1529.8 1449.3 1373.8 1293.3 1212.8 1122.2 1031.6 941
860.5 802.6 754.8 714.6 666.8 601.4 513.3 440.3 385 327.1
256.6 171.1 67.9 20.1 0 0 0
5057.4 4287.5 3608.1 3024.4 2558.9 2231.8 2053.2 1950 1854.4 1758.8
1653.1 1562.5 1484.5 1399 1315.9 1232.9 1147.4 1061.8 976.3 895.7
830.3 787.5 747.3 704.5 639.1 548.5 437.8 385 329.6 269.2
196.3 103.2 42.8 10.1 0 0 0
5057.4 4373 3716.3 3130.1 2621.8 2241.9 2040.6 1932.4 1836.8 1756.3
1663.2 1575.1 1489.5 1406.5 1321 1237.9 1152.4 1069.4 991.4 920.9
863 817.7 772.4 717.1 636.6 508.3 382.5 329.6 276.8 218.9
156 90.6 47.8 20.1 5 0 0
5057.4 4423.3 3789.3 3203 2677.2 2277.1 2053.2 1934.9 1841.8 1756.3
1668.2 1582.6 1499.6 1416.6 1336.1 1255.5 1172.5 1092 1016.5 948.6
890.7 842.9 792.6 729.7 641.6 508.3 377.4 324.6 269.2 213.9
148.5 88.1 50.3 25.2 12.6 0 0
5057.4 4443.5 3837.1 3265.9 2727.5 2340 2063.2 1947.5 1844.3 1771.3
1688.3 1605.3 1524.8 1444.3 1366.3 1290.8 1210.3 1129.7 1054.3 978.8
918.4 868.1 815.2 757.4 649.2 515.8 400.1 349.7 291.9 234
166.1 100.6 60.4 37.7 22.6 10.1 0
5057.4 4584.4 4056 3510 2969 2493.5 2158.8 1972.6 1872 1791.5
1718.5 1643 1567.5 1492.1 1414.1 1336.1 1258.1 1177.5 1104.6 1034.1
971.2 913.4 855.5 790.1 709.5 606.4 478.1 407.6 347.2 286.8
218.9 138.4 85.5 55.4 40.3 20.1 0
5057.4 4690.1 4254.8 3769.2 3250.8 2757.7 2345 2035.5 1882.1 1791.5
1718.5 1645.5 1572.6 1497.1 1421.6 1341.1 1255.5 1177.5 1102.1 1031.6
973.7 913.4 850.4 780 702 616.4 518.3 435.3 374.9 314.5
251.6 181.2 93.1 55.4 35.2 17.6 0
5057.4 4790.7 4486.2 4101.3 3671 3198 2735 2289.7 1952.5 1809.1
1723.5 1645.5 1572.6 1497.1 1416.6 1338.6 1255.5 1172.5 1092 1006.4
925.9 850.4 780 714.6 659.2 593.8 513.3 427.7 347.2 284.3
229 171.1 95.6 42.8 22.6 7.5 0
5057.4 4951.7 4805.8 4581.9 4219.5 3804.4 3389.2 2966.5 2418 1977.7
1768.8 1670.7 1590.2 1512.2 1436.7 1358.7 1278.2 1197.7 1114.6 1026.6
943.5 860.5 785 714.6 646.6 576.2 500.7 427.7 347.2 264.2
203.8 143.4 90.6 47.8 22.6 10.1 0
5057.4 5117.8 5148 5117.8 4944.2 4672.4 4350.4 3993.1 3535.2 2943.9
2332.4 1879.5 1663.2 1565 1492.1 1421.6 1346.1 1280.7 1217.8 1142.3
1066.8 973.7 880.6 795.1 727.2 661.7 727.2 762.4 576.2 460.5
304.5 223.9 128.3 62.9 30.2 15.1 0
5057.4 5281.3 5500.2 5678.9 5749.3 5694 5515.3 5281.3 5062.4 4800.8
4400.7 3857.2 3220.6 2571.5 2045.6 1766.3 1685.8 1625.4 1519.7 1424.1
1351.2 1285.7 1192.6 1124.7 1185.1 1230.4 1036.6 787.5 478.1 357.3
266.7 193.7 130.8 75.5 37.7 12.6 0
5057.4 5447.4 5857.5 6240 6524.3 6687.9 6697.9 6604.8 6516.8 6489.1
6471.5 6396 6247.5 6061.3 5824.8 5550.6 5205.9 4876.2 4760.5 5193.3
6131.8 7025 7158.4 6204.8 4378.1 2594.1 1532.3 963.7 666.8 488.1
369.9 266.7 181.2 103.2 40.3 10.1 0
5057.4 5608.4 6184.6 6755.8 7233.9 7540.8 7686.8 7737.1 7787.4 7875.5
8011.3 8187.5 8398.8 8592.6 8786.3 8932.2 9163.7 9578.9 10353.8 11622
13267.5 15051.4 16792.6 18131.2 18287.2 17031.6 14621.2 11423.2 7976.1 4984.4
2896.1 1723.5 981.3 369.9 113.2 5 0
5057.4 5666.3 6333.1 6994.8 7543.3 7905.7 8086.8 8164.8 8237.8 8338.4
8476.8 8642.9 8859.3 9078.2 9314.7 9636.7 10099.7 10774 11770.4 13151.8
14986 17406.5 20707.7 24803.9 27445.9 26806.8 24846.7 22149.4 19238.3 16475.6
13650 10532.5 7208.7 4237.1 1718.5 432.8 0
5057.4 5709.1 6433.7 7188.6 7787.4 8179.9 8373.7 8431.5 8461.7 8476.8
8514.6 8564.9 8630.3 8658 8746 8942.3 9287 9835.5 10723.7 12029.6
13788.3 16241.6 19932.7 25357.5 32571.2 34865.9 33014 30817.5 28386.9 25855.7
22121.7 17285.8 12047.2 7334.5 2896.1 925.9 0
5057.4 5804.7 6660.2 7533.3 8255.4 8693.2 8819 8741 8554.8 8285.6
7988.7 7704.4 7422.6 7160.9 7032.6 7186 7855.3 9042.9 10479.6 11825.8
13101.4 14588.5 16621.5 19552.8 25166.3 31889.3 30518 27259.7 25121 23656.6
21570.7 18553.9 14495.4 10089.6 3945.3 649.2 0
5057.4 5855 6894.2 7845.3 8605.1 8975 8967.5 8647.9 8142.2 7608.8
7103 6680.3 6353.2 6162 6350.7 7289.2 8886.9 10839.5 12900.2 15071.6
17446.8 19708.8 21867.6 24371.2 28072.4 32797.7 33716 31280.4 28547.9 25747.5
22421.2 17955 12666.2 6131.8 2400.4 269.2 0
5057.4 5933 6944.5 7945.9 8720.9 9093.3 8934.7 8371.1 7659.1 7087.9
6579.7 6174.6 5885.2 5819.8 6365.8 7812.6 9961.3 12661.1 15990 20035.9
24471.8 29033.5 33592.7 37691.5 42348.9 46631.3 47715.7 45755.7 42019.2 37034.8
30480.3 21455 13924.2 7699.3 3713.8 430.3 0
5057.4 5938 6957.1 7945.9 8695.7 9027.8 8866.8 8318.3 7611.3 6977.2
6468.9 6071.4 5809.7 5847.5 6607.3 8313.3 10774 13999.7 18098.5 22763.4
27518.8 32173.7 36856.2 41682.1 47139.5 51107.5 51331.4 48201.4 42746.4 35530.2
27986.8 20788.2 13584.5 7903.1 3132.6 395 0
5057.4 5938 6931.9 7885.5 8572.4 8886.9 8849.2 8494.4 7948.4 7349.6
6816.2 6418.6 6144.4 6121.7 6720.6 8220.2 10419.3 13048.6 16120.8 19527.6
22931.9 26351.3 29637.4 32938.6 37462.5 41895.9 43081 40874.4 37122.9 32239.1
26786.6 20763 15637.7 9312.2 3535.2 312 0
5057.4 5870.1 6796 7664.1 8293.1 8615.2 8718.4 8660.5 8421.5 8061.7
7661.6 7276.6 6944.5 6765.9 6931.9 7744.6 9221.6 11126.3 13156.8 15038.9
16855.5 18450.7 19955.4 22058.8 26059.5 30077.7 29559.4 26147.5 22997.4 20212
16734.7 12575.6 8436.6 4103.8 1152.4 140.9 0
5057.4 5867.6 6695.4 7457.8 8008.8 8315.8 8491.9 8605.1 8663 8680.6
8650.4 8564.9 8459.2 8343.5 8325.8 8529.7 9153.7 10245.6 11775.5 13516.6
15511.9 17987.8 21258.7 25505.9 29969.5 30809.9 26135 20196.9 14855.2 10816.8
8489.4 6202.2 4498.8 2647 737.2 30.2 0
5057.4 5729.2 6426.2 7067.8 7535.8 7817.6 8026.4 8207.6 8376.2 8590
8821.5 9053 9347.4 9629.2 10011.6 10582.8 11405.6 12580.6 14359.5 16785.1
19749 23188.6 27274.8 31844 33482 31069.1 25365 19034.5 12854.9 9271.9
6708 4476.2 2694.8 621.5 15.1 0 0
5057.4 5714.1 6368.3 6921.9 7344.6 7601.2 7789.9 7986.2 8172.4 8386.2
8647.9 8929.7 9279.5 9661.9 10140 10821.8 11762.9 13036 14716.8 16868.1
19653.4 22992.3 26087.2 27883.7 27541.5 24904.6 20018.3 14523.1 9319.7 6624.9
4571.8 2865.9 1595.2 347.2 0 0 0
